??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAW21_31 - Retaining Ring, One-Side Cut, Split Type
Bill of material
FAW22-D8
Code
Type
Unilateral cutting type
Type
Open type
Material
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01 mm
B
15 mm
B Tolerance
+0.1/-0.1 mm
D1
30 mm
D1 Tolerance
+0.1/-0.1 mm
M
d
5.5 mm
R
4.5 mm
H
13.0 mm
H Tolerance
+0.2/-0.2 mm
M1
M3 mm
P
8 mm
h
7 mm
W
1.5 mm
X
10.0 mm
Y
6 mm
Z
8 mm
C
0.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models