??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Faucet Acorp Aerada 1000 Series Gooseneck s53 327
Bill of material
faucet_acorp_aerada_1000_series_gooseneck_s53_327_s53_327_0_5_gpm
VARIANTNAME
Percentage of Recycled Content
0
Low Emitting Material
0
Voltage
12
Power Factor
0
Number of Poles
1
Apparent Load
0
Default Elevation
0.24
Water Pressure Range
20–80 PSI
Previews
3D
2D
Download CAD models