??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAU01_06 - Fixing Ring ¡¤ Side Mount ¡¤ Open Type
Bill of material
FAU01-D8
Code
Type
Side Mounting Type
Type
Open type
Material
Surface Treatment
The attachment
D
D Tolerance
+0.05/+0.01 mm
B
10 mm
B Tolerance
+0.1/-0.1 mm
H
25 mm
H Tolerance
+0.1/-0.1 mm
M
M4 mm
d
4.5 mm
R
3.75 mm
W
1.5 mm
X
8.0 mm
Y
5 mm
Z
7 mm
Z Tolerance
+0.5/-1 mm
M1
M3 mm
Y1
8 mm
P
8 mm
C
0.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models