??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FASBS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FASBS
Bill of material
FASBS-SP-T0.8-A20-B15-L10-H4.6-N3-V0-S4.6-NA3-K0
Part Number
FASBS-SP-T0.8-A20-B15-L10-H4.6-N3-V0-S4.6-NA3-K0
Type
FASBS
Material Symbol
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter1
DA 0.1mm Increment
mm
Slotted Bottom Hole Angle Change
Y Specification
Y 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
NA (Bolt Hole)
Nominal Diameter2
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models