??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
fas71
Bill of material
FAS71-L89
CODE
LX1
AA
LX2
AA1
CZ1
SUS304
BMCL1
BMCL11
L
mm
FC
无指定(无防尘)
L1
65.5 mm
L2
30.0 mm
L3
30.0 mm
L4
20 mm
B
55 mm
B1
45 mm
H
29 mm
H1
12.5 mm
H2
14.5 mm
H3
10.0 mm
P
37 mm
P1
17 mm
P2
32 mm
P3
28 mm
WEIGHT
0.150 kg
Previews
3D
Dimension
2D
Download CAD models