??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FAS, FASC, FPASC, FASCR, FASK, FASKB, FASKM, FSASCH - Metal Collars -Hardened, Precision Grade Dim. Configurable-
Bill of material
FAS-V2.0-D4-L10.0
Part No.
FAS-V2.0-D4-L10.0
Type Selection
FAS, FASC, FPASC, FASCR, FASK, FASKB, FASKM, FSASCH
Material
Surface Treatment
Hardness
45~50HRC
V 0.5mm Increment (V=3 or More)
mm
Enter value for V
V 0.5mm Increment (V=3 or More)
mm
cm
inch
ft
D 0.5mm Increment; D21 or more / 1mm Increment
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Inner Diameter Tolerance
Previews
3D
Dimension
2D
Download CAD models