??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
SIEMENS
Description
Fan (enclosure)
Bill of material
8MR64116LV41
Product number of the Manufacturer
Alternative product number
image
Short Description
Long Description
EAN
Manufacturer Name
Siemens
Manufacturer Type Description
Designed as built-in fan
false
roof ventilator present
false
max. operating voltage with AC 50 Hz
V
max. operating voltage with AC 60 Hz
V
Volume flow, freely blowing
m³/h
EMC design present
Rated power
W
wall build in possible
true
Number of ventilators
Height
mm
Depth
mm
suitable for 19 inch installation
false
Voltage type
Width
mm
Assembly type
Protection type IP
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
DE
Customs tariff number
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
REACH information
Previews
3D
Dimension
2D
Download CAD models