??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
FAMV - Mechanical valve - large round button
Bill of material
FAMV-15-S-08-B
code
FAMV
type
type of airplane
15
Touch the form
08
The button color
Using the fluid
air
Service pressure range
1~9(100~900) Kgf/cm²(Kpa)
using temperature range
0~60℃
Position the number
Three ports and two positions
Valve (sample
Normally closed type
Effective area of fault
7(0.39) mm²(CV)
To take over the diameter
Rc 1/8 (Horizontal piping) Rc(PT)
lubrication
Free supply mode
link
https://www.srdfaa.com/category/43
Previews
3D
Dimension
2D
Download CAD models