??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SRD-FA
Description
FAMGP - Cylinders /Related Accessories - Low Profile Cylinders with Guide Rods - FA-MGP Series
Bill of material
FA-MGPA32-25-Z73
CODE
FA-MGP
TYPE
Bore
Maximum operating pressur
1 MPa
Minimum use pressure
MPa
Piston speed
cushioning
Cushioning on both sides
The end plate does not rotate precision
±0.01°
Standard itinerary
Magnetic switch model (rail mounted)
The number of magnetic switches
Through-hole thread
LINK
https://www.srdfaa.com/category/43
Previews
3D
Dimension
2D
Download CAD models