??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FALBS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FALBS
Bill of material
FALBS-SP-T1.6-A20-B15-L10-H5.4-N3-V0-S5.4-NA3
Part Number
FALBS-SP-T1.6-A20-B15-L10-H5.4-N3-V0-S5.4-NA3
Type
FALBS
Material Symbol
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X Specification
X 0.1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter1
DA 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter2
Previews
3D
Dimension
2D
Download CAD models