??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAL01_56 - Fixing Ring ¡¤ Open ¡¤ Three-Hole Locking Type/Three-Screw Locking Type
Bill of material
FAL06-D6-B8
Code
Type
Open the mouth
Type
Material
Surface Treatment
The attachment
mm
D
mm
D Tolerance
+0.05/+0.01
B
B Tolerance
+0.1/-0.1
H
20 mm
H Tolerance
+0.1/-0.1
M
M3 mm
d
3.4 mm
R
3.00 mm
W
1.0 mm
X
6.0 mm
Y
4 mm
S
mm
P
12 mm
M1
mm
C
0.5 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models