??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FAHVT - Small/shaking head manual valve
Bill of material
FAHVT-200-6A
code
FAHVT
type
Shaking hand type
type of airplane
200
S
Using the fluid
air
Service pressure range kfg/cm²(Kpa)
0~9·9(0~990)
Service temperature range
-5~60°C(non-freezing)
Square opening number
four
Swing Angle of operating lever
About the 45 °
Rc(PT)
weight (g)
280g
link
https://www.srdfaa.com/category/43
Previews
3D
Dimension
2D
Download CAD models