??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAF01_06 - Fixed Ring ¡¤ Opening ¡¤ Compact
Bill of material
FAF01-D5
Code
Type
Open Type
Type
Compact Type
Material
Surface Treatment
The attachment
D
mm
B
6 mm
H
16 mm
M
M2.5 mm
d
2.9 mm
R
2.45 mm
W
1.0 mm
X
6.0 mm
Y
3.0 mm
Z
6.5 mm
C
0.6 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models