??
Catalog navigation
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAE01_23 - Fixed ring, opening, standard type
Bill of material
FAE06-D3-B8
code
type1
Slit Type
type
Standard Type
Material
Surface Preparation
The attachment
D
mm
D tolerance
+0.05/+0.01
B
mm
B tolerance
+0.1/-0.1
H
16 mm
H tolerance
+0.1/-0.1
M
M3 mm
d
3.4 mm
R
3.00 mm
W
1.0 mm
X
4.5 mm
Y
2.2 mm
Z
3.0 mm
Z tolerance
+1/0
C
0.6 mm
Website
Website link
プレビュー
3D
情報
2D
ダウンロード(CADデータ)