??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAC51_86 - Retaining ring - double hole type / four hole type / double screw hole type / four screw hole type
Bill of material
FAC56-D3
Code
Type
material(international)
material(amount to)
Surface Treatment
Accessories
D
mm
B
6 mm
H
18 mm
M1
M3
P.C.D
11 mm
C
0.6 mm
Tightening screw M* length
M3x3
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models