??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAC41_76 - Retaining Ring, Set Screw Locking, Double Hole Type/Four Hole Type
Bill of material
FAC46-D3
Code
Type
Set Screw Locking Type
Type
Material
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01 mm
B
6 mm
H
18 mm
S
3.4 mm
P.C.D
11 mm
C
0.6 mm
Fastening Screw M¡ÁLength
M3x3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models