??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FAC01_06 - Fixation Ring ¡¤ Fastening Screw Locking ¡¤ Compact
Bill of material
FAC01-D5-B5
Code
Type
Set Screw Locking Type
Type
Compact Type
Material
Surface Treatment
The attachment
D
mm
D Tolerance
+0.05/+0.01 mm
B
mm
B Tolerance
+0.1/-0.1 mm
H
11 mm
d
0.0 mm
C
0.3 mm
Fastening Screw M¡ÁLength
M3x3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models