??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA2-NLSJ-C01-6
Bill of material
FA2-NLSJ-C01-6
Part Number
FA2-NLSJ-C01-6
Description
RF Connector FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin L Key Code
Body Finish
Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
2
FAKRA Keycode
L - Carmine Red
Size Category
Subminiature
Previews
3D
2D
Download CAD models