??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NARP-PCB-11
Bill of material
FA1-NARP-PCB-11
Part Number
FA1-NARP-PCB-11
Description
RF Connector FAKRA GEN 1 PCB Surface Mount Right Angle Plug 50 Ohm A Key Code
Body Finish
Gold
Body Material
Zinc Diecast
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Surface Mount
FAKRA Generation
1
FAKRA Keycode
A - Jet Black
Size Category
Subminiature
Previews
3D
2D
Download CAD models