??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SRD-FA
Description
FA-MGP - Cylinders /Related Accessories - Low Profile Cylinders with Guide Rods - FA-MGP Series
Bill of material
FA-MGPS50-25-Z73
CODE
FA-MGP
Thick guide rod type
S
Bore
Use pressure range
0.1~1.0 MPa
Piston speed
50~400mm/s
cushioning
Cushioning on both sides
The end plate does not rotate precision
Standard itinerary
Magnetic switch model (rail mounted)
The number of magnetic switches
THT
LINK
https://www.srdfaa.com/category/43
미리보기
3D
치수도
2D
CAD모델 다운로드