??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
FA - HobaFix
Bill of material
HobaFix® FA 95
Type
FA 95
Art. No.
30146
L
95 mm
B
40 mm
S
17 mm
L2
95 mm
B2
24 mm
S2
10 mm
GoFix® HK d1 x L
5.0x40/80
Fixing screw d1 x L
4.2x90
Montagepack
20
Crossbar Height
80 mm
Crossbar Width
50 mm
Load direction
Load direction
11.09
Load direction
10.89
Load direction
2.40
Product link
Product link
Video link
Video link
Previews
3D
Dimension
2D
Download CAD models