??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
SRD-FA
Description
FA-CXSM,FA-CXSL - Cylinders-Duplex cylinder/basic type
Bill of material
FA-CXSM6-10-Z73
CODE
Use of fluids
Air
Movement method
Dual role
Built-in magnetic ring
Maximum operating pressure
0.7 MPa
Minimum operating pressure
0.15 MPa
Ambient and fluid temperature
-10~60℃(but not frozen)
Buffering
Rubber cushioning at both ends
Use of piston speed
50~300 mm/s
Structure
Double cylinder (2 times output force)
Oiling
Not required
TAR
Retraction stroke 0~-5mm
Bearings
PRNA
±0.1°
Cylinder diameter
mm
Travel range
mm
Magnetic switch models
Number of magnetic switches
A
37
B
16
C
35
D
14
E
7.0
F
2-M3×0.5(Through hole)
G
28
H
16
I
2.75
J
5.5
K
8
L
13
M
2-Φ3.4 Through-hole 2-Φ6.5 Countersink depth 3.3
N
2-M3×0.5(Through hole)
NN
Φ4
O
0
OO
M3×0.5×12.5L
P
22.7
PP
M3×0.5
Q
0.00
QQ
6.0
R
22.5
RR
8.00
S
10
SS
55
T
-
TT
3.0
U
11
UU
4-M5×0.8 thread depth 4.5 (with pipe mouth) (same opposite)
V
2-M3×0.5 thread depth 4.5(same as opposite)
W
-
X
M2.5×0.45×6L
Y
M3×0.5×5L
Z
15
ZZ
68.5
LINK
https://www.srdfaa.com/category/43
プレビュー
3D
情報
2D
ダウンロード(CADデータ)