??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
SRD-FA
Description
FA-CJ2,FA-CDJ2 - Cylinder-Standard type cylinder (double acting)
Bill of material
FA-CJ2B6-15R
CODE
Use of fluids
Air
Movement method
Dual role
Maximum operating pressure
0.7 MPa
Built-in magnetic ring
Minimum operating pressure
0.12 MPa
Ambient and fluid temperature
-10~60℃
Use of piston speed
50~750 mm/s
Oiling
Not required
Installation form
Free (multi-side installation)
Species
Cylinder diameter
mm
Travel range
mm
Buffering
Orientation of the piping passages on the rodless cylinder head
Magnetic switch models
Number of magnetic switches
A
15
B
12.0
C
14
D
3
F
8
GA
14.5
GB
-
H
28
MM
M3×0.5
NA
16.0
NB
7.0
NN
M6×1.0
S
49
T
3
Z
77.0
Foot Part No.
NO
LB
0
ΦLC
0.0
LX
0
LH
0
LY
0.0
LZ
0
Flange part number
NO
FB
0
FC
0.0
F
0
FY
0
FZ
0
FT
0.0
Mounting nut type
FA-SNJ-006B
B
8
C
9.2
d
M6×1
H
4
Rod end nut type
FA-SNJ-006A
B
5.5
C
6.4
d
M3×0.5
H
2.4
CD(cd)
0.0
CX
0.0
CZ
0.0
GB
0
NB
0.0
R
0
U
0
Z
0
ZZ
0
T-block part number
-
TC(Increase wrench slot)
0.0
TDH10
-
TH
0.0
TK
0.0
TN
0.0
t
0.0
TU
0.0
TV
0.0
TW
0.0
TY
0.0
LINK
https://www.srdfaa.com/category/43
Anteprime
3D
Dimensione
2D
Download modelli CAD