??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Wilo
Description
FA 10.51
Bill of material
EMU FA10.51E+T17-4/8KEx
Article number
EMU FA10.51E+T17-4/8KEx
Type code
EMU FA10.51E+T17-4/8KEx
Manufacturer
WILO SE
Level Of Detail
Short text
Submersible sewage pump without cooling system for continuous duty for stationary and portable wet well installation.
Tender text
Product description
EMU FA10.51E+T17-4/8KEx
ETIM Class (EC)
EC010733
Installation type
0
Material motor housing
0.6025. EN-GJL-250-3
Material quality motor housing
EN-GJL-250
Pump casing material
Cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Stainless steel
Material pump wheel
GX2CrNiCuN25-6-3-3
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
0 m³/h
Max. static height
0 m
Max. operating pressure
10.000 bar
Electrical connection
Non-detachable
Cable length
20.000 mm
Rated voltage
400 V
Number of phases
3
Frequency
60 Hz
Nominal current
9.400 A
Motor power input (P1) per motor
5.400 kW
Motor power output (P2) per motor
4.200 kW
Insulation class acc. to IEC
H
Rotational speed
1690.000 1/min
Motor speed control
0
Type of speed control
0
Medium temperature (continuous)
3.000 °C
Ambient temperature
3.000 °C
Diameter of connection on delivery side
DN 100
Outer pipe diameter connection outlet side
100 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
EN 1092-2
Flange shape
Screwed connection inner thread
Max. dimension of fixed parts
100.000 mm
With cutting system
no
Nominal operating mode
0
Degree of protection (IP rating)
IP68
Pump circuit
no
Pump diameter
373.000 mm
Pump height
0 mm
Immersing depth
20.000 mm
Explosion-proof
0
Suitable for dry set-up
no
Weight
69.000 kg
With protection against dry running
no
Suitable for faeces
yes
Connection on supply side
Screwed connection inner thread
Diameter of connection on supply side
DN 100
Outer pipe diameter connection inlet side
100 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
-
Type of impeller
Single-channel impeller
Kind of motor starter
Direct On Line (DOL)
Type of motor protection
3 PTC-140°
Motor protection
0
Cable construction
7x1.5 mm²
Cable construction
0
Cable type
NSSHÖU-J
Cable type
0
Orientation
Horizontal connection
Connection outlet side
Flange;DN100-PN10-EN1092-2
Angle to first bolt hole
22.5 °
Angle to first bolt hole
22.5 °
Thickness flange (incl. sealing edge)
24 mm
Outer diameter of flange
220 mm
Outer diameter of flange
220 mm
Diameter bolt hole
19 mm
Diameter bolt hole
16 mm
Diameter sealing edge
156 mm
Diameter motor
188 mm
Diameter of connection on delivery side
DN 100
Diameter of connection on supply side
DN 100
Outer pipe diameter connection outlet side
100 mm
Outer pipe diameter connection inlet side
100 mm
Thickness sealing edge
3 mm
Height to centre connection
115 mm
Pitch circle
180 mm
Pitch circle
180 mm
Pump diameter
373 mm
Connection length
200 mm
Number of bolt holes
8
Number of bolt holes
8
Pump width side 1
345 mm
Centre distance connection
0 mm
Pump width side 2
178 mm
Working length
200 mm
Dimensions
137 mm
Dimensions
410 mm
Dimensions
58 mm
Dimensions
114 mm
Dimensions
23 mm
Diameter pump housing
200 mm
Dimensions
215 mm
Dimensions
266 mm
Dimensions
147 mm
Dimensions
20 mm
Dimensions
96 mm
Number of cables
1
Previews
3D
Wymiar
2D
Pobierz modele CAD