??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
F88080 - 40 Series Aluminum Profile-80X80
Bill of material
F88080-N-N-L50
Type code
F88080
screw
hole
L
mm
Enter value for L
mm
cm
inch
ft
mass
5.020 kg/m
Sectional Area
1846 mm^2
Cross Sectional Moment of Inertia(ℓx)
129.1×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
129.1×10⁴ mm^4
catalog
f88080.jpg
Previews
3D
Dimension
2D
Download CAD models