??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WMBerg
Description
F72U3 - Spur Gears - 72 Pitch - 3/8" Bore - 1/8" Face - AGMA Quality 8 - Hubless Style - Non-Metallic Gears - 20° Pressure Angle
Bill of material
F72U3-108_(1)
Product No.
Level of Details
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
polyurethane
Diametrical Pitch
72
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.3748 Inch
Face Width
1/8 Inch
Previews
3D
Dimension
2D
Download CAD models