??
Catalog navigation
CADモデル選択
選択可能な製品数: 64
HELP_VARIABLE
Company
WMBerg
Description
F64A3 & F64S3 - Precision Spur Gears - 64 Pitch - 3/8" Bore - 1/8" Face - AGMA Quality 10 - Hubless Style - 20° Pressure Angle
Bill of material
F64A3-264_(1)
Product No.
Level of Details
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
64
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.3748 Inch
Face Width
1/8 Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)