??
Catalog navigation
CAD model selection
Selectable products: 91
HELP_VARIABLE
Company
WMBerg
Description
F48A & P48A - Spur Gears - 48 Pitch - 1/8", 3/16", 1/4" and 3/8" Bore - 3/16" Face - AGMA Quality 4 - Aluminum Gold Anodized - 20° Pressure Angle
Bill of material
P48A65-192_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Gold Anodized
Diametrical Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Face Width
3/16 Inch
Previews
3D
Dimension
2D
Download CAD models