??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jacob
Description
F311-9004-zz - Grommet KADL
Bill of material
F311-9004-01
Article No.
F311-9004-01
Standard description
TK 1 x ASI
Cutout
1 x AS-Bus cable mm
Height
20 mm
Height
21.7 mm
Unit weight
5.5 g
Material Grommet KADL
TPE/TPV
Color
Black
Packaging Unit
10 PCS
Protection grade
IP54
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models