??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jacob
Description
F311-9003-zz - Vario grommet KADL
Bill of material
F311-9003-01
Article No.
Standard description
Clamping range
mm
Height
20 mm
Height
21.7 mm
Unit weight
3.3 g
Material Vario grommet KADL
TPE/TPV
Color
Black
Packaging Unit
10 PCS
Protection grade
IP42
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models