??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
F311-9002-zz - Grommet KADL large
Bill of material
F311-9002-05
Article No.
Standard designation
Clamping range
mm
Length
20 mm
Height
mm
Diameter outside
38.7 mm
Unit weight
g
Unit weight
g
Material sealing
TPE/TPV
Packaging Unit
10 PCS
Protection grade
IP65 EN 60529
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models