??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Jacob
Description
F310-9xxx-zz - Cable Entry System KADL
Bill of material
F310-9080-03
Article No.
Standard designation
Standard cut
mm
Grommet small (3,0-16,0)
PCS
Grommet large (15,0-32,5)
PCS
Length
153 mm
Width
mm
Height
32.3 mm
Height hook
8.9 mm
Packaging Unit
1
Unit weight
g
Material flange
PA66 GF25 V-0
Material sealing
TPE /TPS
Packaging Unit
1 PCS
Protection grade (EN 60529)
IP65
Temperature range
-30 °C
Temperature range
100 °C
Test standard
UL 514B
Approval
USR/CNR
Previews
3D
Dimension
2D
Download CAD models