??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
F3082 Core pin - DME - Mat. 1.3343 - 60HRC
Bill of material
F308219152
Catalog Number
F308219152
Description
F3082 19 × 152
Thread
M6
Width W
12.7 mm
Thickness L2
2.5 mm
Width S
12.7 mm
Diameter d1
19 mm
Length L
152 mm
Previews
3D
Dimension
2D
Download CAD models