??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Jacob
Description
F305-9249-zz - EMC shield clamp
Bill of material
F305-9249-11
Article No.
Length
100 mm
Height
mm
Bracket length
8 mm
Clamping range
mm
Clamping range
mm
Unit weight
g
Material body
Steel, zinc-plated
Cable material
H07V-K 2,5mm²
Flat plug material
Brass tin-plated
Packaging Unit
5 Stk
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models