??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Wilo
Description
F29 YC (350/500)
Bill of material
Atmos TERA-SCH350/500-160/6-L4-YC-EN-S02-V2-IE3
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Axially spilt case pump mounted on a base frame.
Tender text
Non-self-priming, single-stage in-line centrifugal pump with axially split housing and double-sided suction impeller for installation on a base frame. Sealing between the two parts of the pump housing is achieved by means of a paper gasket. Shaft sealing is ensured with a flushed mechanical seal or with a cooled stuffing box packing. The system is optionally delivered as a *Complete unit, comprising a pump with semi-elastic coupling, coupling guard and motor on a common base frame *Pump with semi-elastic coupling, coupling guard on a base frame *Bare shaft pump, without base frame Utilisation *Raw water intake, pressure boosting and general transport in power plants, waterworks and municipal drinking water supply networks *Cooling water and industrial water supply in power plants and industrial facilities *Irrigation in professional irrigation/agriculture *Pumping of heating water (in accordance with VDI 2035 Germany) and water-glycol mixtures Special features/Product advantages *Reliable continuous duty for an efficient drinking water supply over extensive piping networks – can be tailored to suit your exact requirements *Reduced energy costs through high overall efficiency *Simplified and shorter alignment process thanks to tolerant coupling (option) and motor adjusting device *Increased operational reliability thanks to quiet-running hydraulics with lower vibrations and reduced noise level *Reduced cavitation tendency through optimised NPSH performances  *Lower space requirements due to compact design *Also available as certified drinking water version – optionally with Ceram CT coating also approved for drinking water *Optionally available with Ceram CT coating – for an efficiency increase of up to 3 % *Maximum volume flow of up to 4500 m³/h
Product description
ETIM Class (EC)
EC004577
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Material pump wheel
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
0 m³/h
Max. static height
0 m
Max. operating pressure
10.0 bar
Electrical connection
Cable length
0 mm
Rated voltage
400.000 V
Number of phases
3.000
Frequency
50 Hz
Nominal current
A
Motor power input (P1) per motor
0 kW
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
0
Insulation class acc. to IEC
F
Rotational speed
1/min
Motor speed control
0
Type of speed control
Communication
None
Radio standard Bluetooth
no
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
No
Interface signal 0-20 mA / 4-20 mA
No
Interface PT100 / PT1000 / PTC
No
Interface Pulse Width Modulation (PWM)
No
Interface pulse counter
No
Potential free switch contact
no
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
No
Supporting protocol for Modbus RTU
No
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
-10.0 °C
Ambient temperature
0.0 °C
Connection on supply side
Flange
Diameter of connection on supply side
DN 450
Outer pipe diameter connection inlet side
450 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Flange;DN350-PN10-EN1092-2
Diameter of connection on delivery side
DN 350
Outer pipe diameter connection outlet side
350 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Degree of protection (IP rating)
IP55
Forced motor cooling
0
Height of suction end
495.0 mm
Height of pressure end
495.0 mm
Length of centre pressure/suction
390.0 mm
Pump length
mm
Length of foundation plate
0 mm
Foundation plate width
1016.0 mm
Explosion-proof
0
Standard motor
Motor efficiency class
Direction of rotation
Kind of motor starter
Type of motor protection
Height of flap
885.0 mm
Weight
kg
Mechanical seal
Spacer coupling
With spacer
Angle to first bolt hole
9.000 °
Angle to first bolt hole
11.250 °
Thickness flange (incl. sealing edge)
32.000 mm
Thickness flange (incl. sealing edge)
30.000 mm
Diameter bolt hole
28.000 mm
Diameter bolt hole
23.000 mm
Outer diameter of flange
615.000 mm
Outer diameter of flange
505.000 mm
Dimensions
DN 450
Dimensions
DN 350
Outer pipe diameter connection
458 mm
Outer pipe diameter connection
358 mm
Thickness sealing edge
4 mm
Thickness sealing edge
4 mm
Pitch circle
565.000 mm
Pitch circle
460.000 mm
Number of bolt holes
20.000 mm
Number of bolt holes
16.000
Diameter sealing edge
530 mm
Diameter sealing edge
429 mm
Dimensions
700 mm
Dimensions
525 mm
Dimensions
964.000 mm
Dimensions
1016.000 mm
Dimensions
420.000 mm
Dimensions
245.000 mm
Dimensions
140 mm
Dimensions
115 mm
Dimensions
1080.000 mm
Dimensions
mm
Dimensions
280 mm
Dimensions
1"
Dimensions
1"
Dimensions
28.000 mm
Dimensions
mm
Dimensions
318.000 mm
Dimensions
28.000 mm
Dimensions
59 mm
Dimensions
mm
Dimensions
1285 mm
Dimensions
885.000 mm
Dimensions
mm
Dimensions
495 mm
Dimensions
495 mm
Dimensions
140.000 mm
Dimensions
720.000 mm
Dimensions
330.000 mm
Dimensions
330.000 mm
Dimensions
1120 mm
Dimensions
290 mm
Dimensions
343 mm
Dimensions
125 mm
Dimensions
178 mm
Dimensions
mm
Dimensions
25.000 mm
Dimensions
25.000 mm
Dimensions
344 mm
Dimensions
mm
Dimensions
mm
Port-to-port length
390.000 mm
Dimensions
586.000 mm
Dimensions
703.000 mm
Dimensions
mm
Dimensions
2500.000 mm
Dimensions
300.000 mm
Dimensions
633.300 mm
Dimensions
mm
Dimensions
260.000 mm
Dimensions
260.000 mm
Dimensions
210.000 mm
Dimensions
210.000 mm
Dimensions
mm
Dimensions
mm
Dimensions
0
Dimensions
mm
Dimensions
mm
Number of drilled holes
8
Number of drilled holes
4
Dimensions
1"
Dimensions
M8
Dimensions
M8
Dimensions
mm
Previews
3D
Dimension
2D
Download CAD models