??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322512_r24m
Bill of material
F1C1-322512-R24M
Part Number
F1C1-322512-R24M
Description
Shielded SMD High Power Inductor, 0.24 uH, 8.5A, 1LN, 3.20 x 2.50mm Footprint, 1.2mm Height Profile
Inductance
0.24 uH
Current
8.5 A
Saturation
10.5 A
DCR
12 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
3.20 x 2.50 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models