??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322512_4r7m
Bill of material
F1C1-322512-4R7M
Part Number
F1C1-322512-4R7M
Description
Shielded SMD High Power Inductor, 4.7 uH, 2.0A, 1LN, 3.20 x 2.50mm Footprint, 1.2mm Height Profile
Inductance
4.7 uH
Current
2 A
Saturation
2.6 A
DCR
135 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
3.20 x 2.50 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models