??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322510_r33m
Bill of material
F1C1-322510-R33M
Part Number
F1C1-322510-R33M
Description
Shielded SMD High Power Inductor, 0.33 uH, 7.8A, 1LN, 3.20 x 2.50mm Footprint, 1mm Height Profile
Inductance
0.33 uH
Current
7.8 A
Saturation
7.8 A
DCR
15 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
3.20 x 2.50 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models