??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322510_3r3m
Bill of material
F1C1-322510-3R3M
Part Number
F1C1-322510-3R3M
Description
Shielded SMD High Power Inductor, 3.3 uH, 2.3A, 1LN, 3.20 x 2.50mm Footprint, 1mm Height Profile
Inductance
3.3 uH
Current
2.3 A
Saturation
3.3 A
DCR
120 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
3.20 x 2.50 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models