??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322510_1r5m
Bill of material
F1C1-322510-1R5M
Part Number
F1C1-322510-1R5M
Description
Shielded SMD High Power Inductor, 1.5 uH, 3.6A, 1LN, 3.20 x 2.50mm Footprint, 1mm Height Profile
Inductance
1.5 uH
Current
3.6 A
Saturation
4.4 A
DCR
42 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
3.20 x 2.50 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models