??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252012_r33m
Bill of material
F1C1-252012-R33M
Part Number
F1C1-252012-R33M
Description
Shielded SMD High Power Inductor, 0.33 uH, 6.4A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
Inductance
0.33 uH
Current
6.4 A
Saturation
7.8 A
DCR
17 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
2.50 x 2.00 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models