??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252012_1r5m
Bill of material
F1C1-252012-1R5M
Part Number
F1C1-252012-1R5M
Description
Shielded SMD High Power Inductor, 1.5 uH, 3.2A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
Inductance
1.5 uH
Current
3.2 A
Saturation
4.1 A
DCR
50 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
2.50 x 2.00 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models