??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252010_r47m
Bill of material
F1C1-252010-R47M
Part Number
F1C1-252010-R47M
Description
Shielded SMD High Power Inductor, 0.47 uH, 5.6A, 1LN, 2.50 x 2.00mm Footprint, 1mm Height Profile
Inductance
0.47 uH
Current
5.6 A
Saturation
6.5 A
DCR
22 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.50 x 2.00 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models