??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252010_r24m
Bill of material
F1C1-252010-R24M
Part Number
F1C1-252010-R24M
Description
Shielded SMD High Power Inductor, 0.24 uH |6.4A, 1LN, 2.50 x 2.00mm Footprint, 1mm Height Profile
Inductance
0.24 uH
Current
6.4 A
Saturation
7.8 A
DCR
17.5 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.50 x 2.00 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models