??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252010_4r7m
Bill of material
F1C1-252010-4R7M
Part Number
F1C1-252010-4R7M
Description
Shielded SMD High Power Inductor, 4.7 uH, 1.6A, 1LN, 2.50 x 2.00mm Footprint, 1mm Height Profile
Inductance
4.7 uH
Current
1.6 A
Saturation
2 A
DCR
180 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.50 x 2.00 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models