??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252010_3r3m
Bill of material
F1C1-252010-3R3M
Part Number
F1C1-252010-3R3M
Description
Shielded SMD High Power Inductor, 3.3 uH, 2.1A, 1LN, 2.50 x 2.00mm Footprint, 1mm Height Profile
Inductance
3.3 uH
Current
2.1 A
Saturation
2.5 A
DCR
100 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.50 x 2.00 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models