??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252008_r47m
Bill of material
F1C1-252008-R47M
Part Number
F1C1-252008-R47M
Description
Shielded SMD High Power Inductor, 0.47 uH, 6.0A, 1LN, 2.50 x 2.00mm Footprint, 0.8mm Height Profile
Inductance
0.47 uH
Current
6 A
Saturation
5.3 A
DCR
27 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
2.50 x 2.00 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models