??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201612_r15m
Bill of material
F1C1-201612-R15M
Part Number
F1C1-201612-R15M
Description
Shielded SMD High Power Inductor, 0.15u, 9.0A, 1LN, 2.00 x 1.60mm Footprint, 1.2mm Height Profile
Inductance
0.15 uH
Current
9 A
Saturation
10.5 A
DCR
10 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
2.00 x 1.60 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models