??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201610_r33m
Bill of material
F1C1-201610-R33M
Part Number
F1C1-201610-R33M
Description
Shielded SMD High Power Inductor, 0.33u, 5.3A, 1LN, 2.00 x 1.60mm Footprint, 1mm Height Profile
Inductance
0.33 uH
Current
5.3 A
Saturation
6.5 A
DCR
22 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.00 x 1.60 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models