??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201610_1r0m
Bill of material
F1C1-201610-1R0M
Part Number
F1C1-201610-1R0M
Description
Shielded SMD High Power Inductor, 1.0u, 4.1A, 1LN, 2.00 x 1.60mm Footprint, 1mm Height Profile
Inductance
1 uH
Current
4.1 A
Saturation
4.2 A
DCR
43 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.00 x 1.60 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Download CAD models